• Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Key Dimensions

Part Number

N/A LCOM-24

B - Ball Bore

N/A 1.5000 in

D - Outside Diameter

N/A 3.2500 in

H - Race Width

N/A 1.250 in

W - Ball Width

N/A 1.500 in

O - Ball Shoulder Diameter

N/A 2.000 in

M - Chamfer

N/A .085 in

Ball Diameter

N/A 2.500 in

a - Misalignment Angle

N/A 7 º

Radial Static Limit Load

N/A 125,000 lbs

Approximate Brg. Weight

N/A 2.38 lb

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.