• Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Key Dimensions

Part Number

N/A LCOM-30T

B - Ball Bore

N/A 1.8750 in

D - Outside Diameter

N/A 4.0000 in

H - Race Width

N/A 1.313 in

W - Ball Width

N/A 1.625 in

O - Ball Shoulder Diameter

N/A 2.521 in

M - Chamfer

N/A .125 in

Ball Diameter

N/A 3.000 in

a - Misalignment Angle

N/A 7 º

Radial Static Limit Load

N/A 157,560 lbs

Approximate Brg. Weight

N/A 3.75 lb

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.