- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance - oil coated.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Key Dimensions
Part Number |
N/A MIB-10 |
B - Ball Bore |
N/A .6250 in |
D - Outside Diameter |
N/A 1.3125 in |
H - Race Width |
N/A .562 in |
W - Ball Width |
N/A .750 in |
O - Ball Shoulder Diameter |
N/A .839 in |
M - Chamfer |
N/A .030 in |
Ball Diameter |
N/A 1.125 in |
a - Misalignment Angle |
N/A 12 º |
Radial Static Limit Load |
N/A 25,290 lbs |
Approximate Brg. Weight |
N/A .17 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |