- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
Unit of Measure
Key Dimensions
Part Number |
N/A GEZ012ES |
Type |
N/A Open |
B - Ball Bore Max. |
N/A .7500 in |
B - Ball Bore Min. |
N/A .7495 in |
D - Outside Diameter Max. |
N/A 1.2500 in |
D - Outside Diameter Min. |
N/A 1.2495 in |
W - Ball Width Max. |
N/A .656 in |
W - Ball Width Min. |
N/A .651 in |
H - Race Width Max. |
N/A .562 in |
H - Race Width Min. |
N/A .552 in |
O - Ball Shoulder Diameter |
N/A .858 in |
C - Ball Chamfer Min. |
N/A .012 in |
M - Race Chamfer |
N/A .024 in |
a - Misalignment Angle |
N/A 6 º |
Radial Static Limit Load |
N/A 21,356 lbs |
Approximate Brg. Weight |
N/A .12 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |