• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
Unit of Measure

Key Dimensions

Part Number

N/A MMF-M14T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 14.000 mm

W - Ball Width

N/A 19.00 mm

H - Head Width

N/A 13.50 mm

A - Base to Center

N/A 60.00 mm

D - Head Diameter

N/A 34.75 mm

Ball Diameter

N/A 25.40 mm

C - Thread Length

N/A 36.00 mm

Thread Size

N/A M14 x 1.5

Thread Class

N/A -6g

a1 - Misalignment Angle Clevis Mounted

N/A 21 º

a3 - Misalignment Angle - Shoulder Bolt Mounted

N/A 33 º

a4 - Misalignment Angle - Pin Mounted

N/A 49 º

Ultimate Radial Static Load Capacity

N/A 29,840 N

Approximate Brg. Weight

N/A 118 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.