• Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
Unit of Measure

Key Dimensions

Part Number

N/A AB-M10T

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 10.000 mm

W - Ball Width

N/A 14.00 mm

H - Head Width

N/A 10.50 mm

A - Base to Center

N/A 48.00 mm

D - Head Diameter

N/A 27.00 mm

Ball Diameter

N/A 19.05 mm

C - Thread Length

N/A 29.00 mm

Thread Size

N/A M10 x 1.5

Thread Class

N/A -6g-LH

a1 - Misalignment Angle Clevis Mounted

N/A 17 º

a3 - Misalignment Angle - Shoulder Bolt Mounted

N/A 28 º

a4 - Misalignment Angle - Pin Mounted

N/A 50 º

Ultimate Radial Static Load Capacity

N/A 50,227 N

Approximate Brg. Weight

N/A 68 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.