• Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
Unit of Measure

Key Dimensions

Part Number

N/A AM-M22T

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 22.000 mm

W - Ball Width

N/A 28.00 mm

H - Head Width

N/A 19.50 mm

A - Base to Center

N/A 86.00 mm

D - Head Diameter

N/A 50.00 mm

Ball Diameter

N/A 38.10 mm

C - Thread Length

N/A 51.00 mm

Thread Size

N/A M22 x 1.5

Thread Class

N/A -6g

a1 - Misalignment Angle Clevis Mounted

N/A 22 º

a3 - Misalignment Angle - Shoulder Bolt Mounted

N/A 33 º

a4 - Misalignment Angle - Pin Mounted

N/A 48 º

Ultimate Radial Static Load Capacity

N/A 137,099 N

Approximate Brg. Weight

N/A 315 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.