• Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
Unit of Measure

Key Dimensions

Part Number

N/A AG-M12T

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A 12.000 mm

W - Ball Width

N/A 16.00 mm

H - Head Width

N/A 12.00 mm

A - Base to Center

N/A 50.00 mm

D - Head Diameter

N/A 30.00 mm

K - Shank Diameter

N/A 22.00 mm

J - Wrench Flat Width

N/A 19.00 mm

Ball Diameter

N/A 22.23 mm

C - Thread Depth [mm]

N/A 24.00 mm

Thread Size

N/A M12 x 1.75

Thread Class

N/A -6H-LH

a1 - Misalignment Angle Clevis Mounted

N/A 17 º

a3 - Misalignment Angle - Shoulder Bolt Mounted

N/A 27 º

a4 - Misalignment Angle - Pin Mounted

N/A 49 º

Ultimate Radial Static Load Capacity

N/A 44,490 N

Approximate Brg. Weight

N/A 95 g

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.