• Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only
Unit of Measure

Key Dimensions

Part Number

N/A COM-M16T

B - Ball Bore

N/A 16.000 mm

D - Outside Diameter

N/A 38.000 mm

H - Race Width

N/A 15.00 mm

W - Ball Width

N/A 21.00 mm

O - Ball Shoulder Diameter

N/A 19.34 mm

M - Chamfer

N/A 1.00 mm

Ball Diameter

N/A 28.58 mm

a - Misalignment Angle

N/A 15 º

Radial Static Limit Load Capacity

N/A 177,343 N

Approximate Brg. Weight

N/A 130 g

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.