- The basic number for ordering complete pillow block assemblies is listed in the table below.
- Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring, and triple ring seals.
- If only the pillow block housing is desired, use the numbers listed in column headed "Housing Only". These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
- All assemblies and housings described on this page constitute fixed open units (FXOP), which are typically stocked items. To create the float open (FLOP) version, order the FXOP version and remove the stabilizing ring from the housing.
- If a closed end housing is required, order the FXOP version and order the appropriate end plug separately to create the fixed closed (FXCL) or float closed (FLCL) versions (remove stabilizing ring for FLCL).
- In some cases FXCL, FLCL, and FLOP units are stocked, contact Timken Customer Service for details.
- Assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SAFS 22515K).
Unit of Measure
Key Dimensions
Bearing Number |
N/A 22244K |
Diameter S-1 |
N/A 7.875 in |
A |
N/A 9.5 in |
B |
N/A 32.75 in |
C |
N/A 8.75 in |
D |
N/A 3.75 in |
E Max. |
N/A 27.875 in |
E Min. |
N/A 24.75 in |
F |
N/A 5.25 in |
H |
N/A 19.625 in |
L |
N/A 11.5000 in |
Bolt Hole Length |
N/A 3.0625 in |
Bolt Hole Width |
N/A 1.5 in |
| Adapter Assembly Number1 | N/A SNW-44 x 7-7/8 |
| Housing Only2 | N/A SAF544 x 7-7/8 |
| Stabilizing Ring 1 Req'd3 | N/A SR-44-38 |
Triple Seal 2 Req’d |
N/A LOR 166 |
Seal Type |
N/A Triple Ring Seal |
Full Timken Part Number |
N/A SAF225447-7/8 |
- 1 Includes sleeve, locknut and lockwasher. Add shaft size to order.
- 2 "Housing Only" includes: cap, base, cap bolts, triple ring seals and stabilizing ring as required. When ordering non-standard housing only specify the shaft size.
- 3 Stabilizing ring is used for fixed (FX) block; do not use for float (FL) mounting.
- 4 See thermal speed ratings in the engineering section.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. See engineering
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.