• The basic number for ordering complete pillow block assemblies is listed in the table below.
  • Each assembly includes the housing cap and base, cap bolts, bearing, bearing adapter, locknut and lockwasher, stabilizing ring, and triple ring seals.
  • If only the pillow block housing is desired, use the numbers listed in column headed "Housing Only". These units include: cap, base, cap bolts, triple ring seals and stabilizing ring.
  • All assemblies and housings described on this page constitute fixed open units (FXOP), which are typically stocked items. To create the float open (FLOP) version, order the FXOP version and remove the stabilizing ring from the housing.
  • If a closed end housing is required, order the FXOP version and order the appropriate end plug separately to create the fixed closed (FXCL) or float closed (FLCL) versions (remove stabilizing ring for FLCL).
  • In some cases FXCL, FLCL, and FLOP units are stocked, contact Timken Customer Service for details.
  • Assemblies shown are furnished in cast iron. If cast steel is desired, add the letter "S" to the alpha prefix (e.g., SAFS 22515K).
1 - 25 of 143 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Diameter S-1 (in)

Total Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

Part Number

Bearing Number

Diameter S-1

Total Width

Adapter Assembly Number

Housing Only

Stabilizing Ring 1 Req'd

Triple Seal 2 Req’d

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

CAD

N/A 22209K N/A 1.3750 in N/A 3.625 in N/A SNW-9 x 1-3/8 N/A SAF 509 1-3/8 N/A SR-9-9 N/A LOR 16 N/A 24500 lbf109000 N N/A 24200 lbf108000 N N/A
N/A 22209K N/A 1.4375 in N/A 3.625 in N/A SNW-9 x 1-7/16 N/A SAF 509 N/A SR-9-9 N/A LOR 17 N/A 24500 lbf109000 N N/A 24200 lbf108000 N N/A
N/A 22209K N/A 1.5 in N/A 3.625 in N/A SNW-9 x 1-1/2 N/A SAF 509 x 1-1/2 N/A SR-9-9 N/A LOR 18 N/A 24500 lbf109000 N N/A 24200 lbf108000 N N/A
N/A 22210K N/A 1.6250 in N/A 3.625 in N/A SNW-10 x 1-5/8 N/A SAF 510 x 1-5/8 N/A SR-10-0 N/A LOR 19 N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210K N/A 1.6875 in N/A 3.625 in N/A SNW-10 x 1-11/16 N/A SAF 510 N/A SR-10-0 N/A LOR 20 N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22210K N/A 1.7500 in N/A 3.625 in N/A SNW-10 x 1-3/4 N/A SAF 510 x 1-3/4 N/A SR-10-0 N/A LOR 21 N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
N/A 22211K N/A 1.8750 in N/A 3.75 in N/A SNW-11 x 1-7/8 N/A SAF 511 x 1-7/8 N/A SR-11-0 N/A LOR 23 N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211K N/A 1.9375 in N/A 3.75 in N/A SNW-11 x 1-15/16 N/A SAF 511 N/A SR-11-0 N/A LOR 24 N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22211K N/A 2 in N/A 3.75 in N/A SNW-11 x 2.000 N/A SAF 511 x 2.000 N/A SR-11-0 N/A LOR 25 N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A
N/A 22213K N/A 2.1250 in N/A 4.313 in N/A SNW-13 x 2-1/8 N/A SAF 513 x 2-1/8 N/A SR-13-0 N/A LOR 28 N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213K N/A 2.1875 in N/A 4.313 in N/A SNW-13 x 2-3/16 N/A SAF 513 N/A SR-13-0 N/A LOR 29 N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22213K N/A 2.2500 in N/A 4.313 in N/A SNW-13 x 2-1/4 N/A SAF 513 x 2-1/4 N/A SR-13-0 N/A LOR 30 N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A
N/A 22215K N/A 2.3750 in N/A 4.75 in N/A SNW-15 x 2-3/8 N/A SAF 515 x 2-3/8 N/A SR-15-0 N/A LOR 35 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215K N/A 2.3750 in N/A 4.75 in N/A SNW-15 x 2-3/8 N/A FSAF 515 x 2-3/8 N/A SR-15-0 N/A LOR 35 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22315K N/A 2.3750 in N/A 5.875 in N/A SNW-115 x 2-3/8 N/A SAF 615 x 2-3/8 N/A SR-18-15 N/A LOR 36 N/A 107000 lbf478000 N N/A 101000 lbf450000 N N/A
N/A 22215K N/A 2.4375 in N/A 4.75 in N/A SNW-15 x 2-7/16 N/A SAF 515 N/A SR-15-0 N/A LOR 37 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215K N/A 2.4375 in N/A 4.75 in N/A SNW-15 x 2-7/16 N/A FSAF 515 N/A SR-15-0 N/A LOR 37 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22315K N/A 2.4375 in N/A 5.875 in N/A SNW-115 x 2-7/16 N/A SAF 615 N/A SR-18-15 N/A LOR 37 N/A 107000 lbf478000 N N/A 101000 lbf450000 N N/A
N/A 22215K N/A 2.5000 in N/A 4.75 in N/A SNW-15 x 2-1/2 N/A SAF 515 x 2-1/2 N/A SR-15-0 N/A LOR 39 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22215K N/A 2.5000 in N/A 4.75 in N/A SNW-15 x 2-1/2 N/A FSAF 515 x 2-1/2 N/A SR-15-0 N/A LOR 39 N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A
N/A 22315K N/A 2.5000 in N/A 5.875 in N/A SNW-115 x 2-1/2 N/A SAF 615 x 2-1/2 N/A SR-18-15 N/A LOR 38 N/A 107000 lbf478000 N N/A 101000 lbf450000 N N/A
N/A 22216K N/A 2.6250 in N/A 4.8750 in N/A SNW-16 x 2-5/8 N/A SAF 516 x 2-5/8 N/A SR-16-13 N/A LOR 41 N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22216K N/A 2.6250 in N/A 4.8750 in N/A SNW-16 x 2-5/8 N/A FSAF 516 x 2-5/8 N/A SR-16-13 N/A LOR 41 N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
N/A 22316K N/A 2.6250 in N/A 6.5 in N/A SNW-116 x 2-5/8 N/A SAF 616 x 2-5/8 N/A SR-19-16 N/A LOR 43 N/A 120000 lbf534000 N N/A 112000 lbf499000 N N/A
N/A 22216K N/A 2.6875 in N/A 4.8750 in N/A SNW-16 x 2-11/16 N/A SAF 516 N/A SR-16-13 N/A LOR 44 N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A
1 - 25 of 143 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »