Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNTD 3180F

Bearing

N/A 22272

Locating Rings (width x OD)

N/A SR650X25

Seal Type

N/A Taconite

Seal

N/A TA80/390
End Cover1 N/A EC80

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 595 Kg

Bolt Qty

N/A 4

Bearing

C1 Dynamic Load Rating

N/A 4210000

C0 Static Load Rating

N/A 6280000

Max Oil Speed

N/A 770

Max Grease Speed

N/A 680

Other Dimensions

Shaft Diameter da

N/A 360 mm

Shaft Diameter db

N/A 390 mm

A

N/A 430 mm

A1

N/A 390 mm

A3

N/A 521.5 mm

C

N/A 30 mm

G

N/A M42

H

N/A 775 mm

H1

N/A 380 mm

H2

N/A 125 mm

J

N/A 950 mm

J1

N/A 240 mm

L

N/A 1120 mm

N

N/A 48 mm

N1

N/A 60 mm

Key Dimensions

Alternate Part Name

N/A SNTD 3180F - 22272 - TA80/390

Superseded Part

N/A SNT 3180F - 22272 - TA80/390
  • 1 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.