SNTD 3000 and 3100 Series Cylindrical Bore Plummer Block Mounted Bearings
Timken® Mounted SNT Plummer Block
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Clear
Filter
Shaft Diameter da (mm)
Shaft Diameter db (mm)
Seal Type
Seal Number
C1 Dynamic Load Rating
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 30/500GF - 230/500 - LO30/560 | Housing N/A SNTD 30/500GF | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Labyrinth | Seal N/A LO30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GF - 230/500 - TA30/560 | Housing N/A SNTD 30/500GF | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Taconite | Seal N/A TA30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GL - 230/500 - LO30/560 | Housing N/A SNTD 30/500GL | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Labyrinth | Seal N/A LO30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/500GL - 230/500 - TA30/560 | Housing N/A SNTD 30/500GL | Shaft Diameter da N/A 500 mm | Shaft Diameter db N/A 530 mm | Bearing N/A 230/500 | Seal Type N/A Taconite | Seal N/A TA30/560 | C1 Dynamic Load Rating N/A 4290000 |
CAD
N/A
|
| SNTD 30/530GF - 230/530 - LO30/600 | Housing N/A SNTD 30/530GF | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Labyrinth | Seal N/A LO30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GF - 230/530 - TA30/600 | Housing N/A SNTD 30/530GF | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Taconite | Seal N/A TA30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GL - 230/530 - LO30/600 | Housing N/A SNTD 30/530GL | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Labyrinth | Seal N/A LO30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 30/530GL - 230/530 - TA30/600 | Housing N/A SNTD 30/530GL | Shaft Diameter da N/A 530 mm | Shaft Diameter db N/A 560 mm | Bearing N/A 230/530 | Seal Type N/A Taconite | Seal N/A TA30/600 | C1 Dynamic Load Rating N/A 5150000 |
CAD
N/A
|
| SNTD 3036G - 23036 - LO44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23036 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 23036 - TA44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23036 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 24036 - LO44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24036 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3036G - 24036 - TA44 | Housing N/A SNTD 3036G | Shaft Diameter da N/A 180 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24036 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|
| SNTD 3038 - 22232 - LO38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 22232 | Seal Type N/A Labyrinth | Seal N/A LO38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 22232 - TA38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 22232 | Seal Type N/A Taconite | Seal N/A TA38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232 - LO38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 23232 | Seal Type N/A Labyrinth | Seal N/A LO38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232 - TA38/180 | Housing N/A SNTD 3038 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 180 mm | Bearing N/A 23232 | Seal Type N/A Taconite | Seal N/A TA38/180 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038G - 23038 - LO44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23038 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 23038 - TA44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 23038 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 24038 - LO44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24038 | Seal Type N/A Labyrinth | Seal N/A LO44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3038G - 24038 - TA44 | Housing N/A SNTD 3038G | Shaft Diameter da N/A 190 mm | Shaft Diameter db N/A 200 mm | Bearing N/A 24038 | Seal Type N/A Taconite | Seal N/A TA44 | C1 Dynamic Load Rating N/A 1060000 |
CAD
N/A
|
| SNTD 3040 - 22234 - LO40/190 | Housing N/A SNTD 3040 | Shaft Diameter da N/A 170 mm | Shaft Diameter db N/A 190 mm | Bearing N/A 22234 | Seal Type N/A Labyrinth | Seal N/A LO40/190 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3040 - 22234 - TA40/190 | Housing N/A SNTD 3040 | Shaft Diameter da N/A 170 mm | Shaft Diameter db N/A 190 mm | Bearing N/A 22234 | Seal Type N/A Taconite | Seal N/A TA40/190 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3040G - 23040 - LO48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 23040 | Seal Type N/A Labyrinth | Seal N/A LO48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|
| SNTD 3040G - 23040 - TA48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 23040 | Seal Type N/A Taconite | Seal N/A TA48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|
| SNTD 3040G - 24040 - LO48 | Housing N/A SNTD 3040G | Shaft Diameter da N/A 200 mm | Shaft Diameter db N/A 220 mm | Bearing N/A 24040 | Seal Type N/A Labyrinth | Seal N/A LO48 | C1 Dynamic Load Rating N/A 1230000 |
CAD
N/A
|

