Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNTD 3068

Bearing

N/A 23068K

Locating Rings (width x OD)

N/A SR520X16

Seal Type

N/A Labyrinth

Seal

N/A LO68
Adapter Sleeve1 N/A OH3068H

Locknut

N/A HM3068

Lockwasher

N/A MS3068
End Cover2 N/A EC68

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 339 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2640000

C0 Static Load Rating

N/A 4620000

Max Oil Speed

N/A 830

Max Grease Speed

N/A 710

Other Dimensions

Shaft Diameter d

N/A 320 mm

A

N/A 370 mm

A1

N/A 330 mm

A2

N/A 380 mm

C

N/A 23 mm

G

N/A M36

H

N/A 631 mm

H1

N/A 320 mm

H2

N/A 115 mm

J

N/A 750 mm

J1

N/A 200 mm

L

N/A 880 mm

N

N/A 42 mm

N1

N/A 50 mm

Key Dimensions

Alternate Part Name

N/A SNTD3068 - 23068K - LO68

Superseded Part

N/A SNT 3068 - 23068K - LO68
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.