SNTD 3000 and 3100 Series Tapered Bore Plummer Block Mounted Bearings
Timken® Mounted SNT Plummer Block
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments.
Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes.
Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 3134 - 22326K - LO34/115 | Housing N/A SNTD 3134 | Shaft Diameter d N/A 115 mm | Bearing N/A 22326K | Seal Type N/A Labyrinth | Seal N/A LO34/115 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 1250000 |
CAD
N/A
|
| SNTD 3134 - 22326K - TA34/115 | Housing N/A SNTD 3134 | Shaft Diameter d N/A 115 mm | Bearing N/A 22326K | Seal Type N/A Taconite | Seal N/A TA34/115 | Adapter Sleeve N/A H2326 | C1 Dynamic Load Rating N/A 1250000 |
CAD
N/A
|
| SNTD 3136 - 22328K - LO36/125 | Housing N/A SNTD 3136 | Shaft Diameter d N/A 125 mm | Bearing N/A 22328K | Seal Type N/A Labyrinth | Seal N/A LO36/125 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1450000 |
CAD
N/A
|
| SNTD 3136 - 22328K - TA36/125 | Housing N/A SNTD 3136 | Shaft Diameter d N/A 125 mm | Bearing N/A 22328K | Seal Type N/A Taconite | Seal N/A TA36/125 | Adapter Sleeve N/A H2328 | C1 Dynamic Load Rating N/A 1450000 |
CAD
N/A
|
| SNTD 3138 - 22330K - LO38/135 | Housing N/A SNTD 3138 | Shaft Diameter d N/A 135 mm | Bearing N/A 22330K | Seal Type N/A Labyrinth | Seal N/A LO38/135 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1620000 |
CAD
N/A
|
| SNTD 3138 - 22236K - LO38/160 | Housing N/A SNTD 3138 | Shaft Diameter d N/A 135 mm | Bearing N/A 22236K | Seal Type N/A Labyrinth | Seal N/A LO38/160 | Adapter Sleeve N/A H3136 | C1 Dynamic Load Rating N/A 1340000 |
CAD
N/A
|
| SNTD 3138 - 22330K - TA38/135 | Housing N/A SNTD 3138 | Shaft Diameter d N/A 135 mm | Bearing N/A 22330K | Seal Type N/A Taconite | Seal N/A TA38/135 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1620000 |
CAD
N/A
|
| SNTD 3138 - 22236K - TA38/160 | Housing N/A SNTD 3138 | Shaft Diameter d N/A 135 mm | Bearing N/A 22236K | Seal Type N/A Taconite | Seal N/A TA38/160 | Adapter Sleeve N/A H3136 | C1 Dynamic Load Rating N/A 1340000 |
CAD
N/A
|
| SNTD 3038 - 22232K - LO38/140 | Housing N/A SNTD 3038 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Labyrinth | Seal N/A LO38/140 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232K - LO38/140 | Housing N/A SNTD 3038 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Labyrinth | Seal N/A LO38/140 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| SNTD 3140 - 22332K - LO40/140 | Housing N/A SNTD 3140 | Shaft Diameter d N/A 140 mm | Bearing N/A 22332K | Seal Type N/A Labyrinth | Seal N/A LO40/140 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1800000 |
CAD
N/A
|
| SNTD 3140 - 22238K - LO40/170 | Housing N/A SNTD 3140 | Shaft Diameter d N/A 140 mm | Bearing N/A 22238K | Seal Type N/A Labyrinth | Seal N/A LO40/170 | Adapter Sleeve N/A H3138 | C1 Dynamic Load Rating N/A 1550000 |
CAD
N/A
|
| SNTD 3038 - 22232K - TA38/140 | Housing N/A SNTD 3038 | Shaft Diameter d N/A 140 mm | Bearing N/A 22232K | Seal Type N/A Taconite | Seal N/A TA38/140 | Adapter Sleeve N/A H3132 | C1 Dynamic Load Rating N/A 1120000 |
CAD
N/A
|
| SNTD 3038 - 23232K - TA38/140 | Housing N/A SNTD 3038 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A Taconite | Seal N/A TA38/140 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| SNTD 3140 - 22332K - TA40/140 | Housing N/A SNTD 3140 | Shaft Diameter d N/A 140 mm | Bearing N/A 22332K | Seal Type N/A Taconite | Seal N/A TA40/140 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1800000 |
CAD
N/A
|
| SNTD 3140 - 22238K - TA40/170 | Housing N/A SNTD 3140 | Shaft Diameter d N/A 140 mm | Bearing N/A 22238K | Seal Type N/A Taconite | Seal N/A TA40/170 | Adapter Sleeve N/A H3138 | C1 Dynamic Load Rating N/A 1550000 |
CAD
N/A
|
| SNTD 3134 - 23134K - LO34 | Housing N/A SNTD 3134 | Shaft Diameter d N/A 150 mm | Bearing N/A 23134K | Seal Type N/A Labyrinth | Seal N/A LO34 | Adapter Sleeve N/A H3134 | C1 Dynamic Load Rating N/A 1220000 |
CAD
N/A
|
| SNTD 3134 - 23134K - TA34 | Housing N/A SNTD 3134 | Shaft Diameter d N/A 150 mm | Bearing N/A 23134K | Seal Type N/A Taconite | Seal N/A TA34 | Adapter Sleeve N/A H3134 | C1 Dynamic Load Rating N/A 1220000 |
CAD
N/A
|
| SNTD 3040 - 22234K - LO40/150 | Housing N/A SNTD 3040 | Shaft Diameter d N/A 150 mm | Bearing N/A 22234K | Seal Type N/A Labyrinth | Seal N/A LO40/150 | Adapter Sleeve N/A H3134 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3048 - 22334K - LO48/150 | Housing N/A SNTD 3048 | Shaft Diameter d N/A 150 mm | Bearing N/A 22334K | Seal Type N/A Labyrinth | Seal N/A LO48/150 | Adapter Sleeve N/A H2334 | C1 Dynamic Load Rating N/A 2000000 |
CAD
N/A
|
| SNTD 3048 - 22240K - LO48/180 | Housing N/A SNTD 3048 | Shaft Diameter d N/A 150 mm | Bearing N/A 22240K | Seal Type N/A Labyrinth | Seal N/A LO48/180 | Adapter Sleeve N/A H3140 | C1 Dynamic Load Rating N/A 1580000 |
CAD
N/A
|
| SNTD 3040 - 22234K - TA40/150 | Housing N/A SNTD 3040 | Shaft Diameter d N/A 150 mm | Bearing N/A 22234K | Seal Type N/A Taconite | Seal N/A TA40/150 | Adapter Sleeve N/A H3134 | C1 Dynamic Load Rating N/A 1290000 |
CAD
N/A
|
| SNTD 3048 - 22334K - TA48/150 | Housing N/A SNTD 3048 | Shaft Diameter d N/A 150 mm | Bearing N/A 22334K | Seal Type N/A Taconite | Seal N/A TA48/150 | Adapter Sleeve N/A H2334 | C1 Dynamic Load Rating N/A 2000000 |
CAD
N/A
|
| SNTD 3048 - 22240K - TA48/180 | Housing N/A SNTD 3048 | Shaft Diameter d N/A 150 mm | Bearing N/A 22240K | Seal Type N/A Taconite | Seal N/A TA48/180 | Adapter Sleeve N/A H3140 | C1 Dynamic Load Rating N/A 1580000 |
CAD
N/A
|
| SNTD 3036 - 23036K - LO36 | Housing N/A SNTD 3036 | Shaft Diameter d N/A 160 mm | Bearing N/A 23036K | Seal Type N/A Labyrinth | Seal N/A LO36 | Adapter Sleeve N/A H3036 | C1 Dynamic Load Rating N/A 1020000 |
CAD
N/A
|

