Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNTD 3080L

Bearing

N/A 23080K

Locating Rings (width x OD)

N/A FLOAT HOUSING

Seal Type

N/A Taconite

Seal

N/A TA80
Adapter Sleeve1 N/A OH3080H

Locknut

N/A HM3080

Lockwasher

N/A MS3080
End Cover2 N/A EC80

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 450 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 3310000

C0 Static Load Rating

N/A 5950000

Max Oil Speed

N/A 690

Max Grease Speed

N/A 590

Other Dimensions

Shaft Diameter d

N/A 380 mm

A

N/A 400 mm

A1

N/A 360 mm

A3

N/A 495 mm

C

N/A 30 mm

G

N/A M36

H

N/A 695 mm

H1

N/A 350 mm

H2

N/A 120 mm

J

N/A 840 mm

J1

N/A 220 mm

L

N/A 1040 mm

N

N/A 42 mm

N1

N/A 50 mm

Key Dimensions

Alternate Part Name

N/A SNTD3080L - 23080K - TA80

Superseded Part

N/A SNT 3080L - 23080K - TA80
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.