Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNTD 3156

Bearing

N/A 22344K

Locating Rings (width x OD)

N/A SR460X10

Seal Type

N/A Taconite

Seal

N/A TA56
Adapter Sleeve1 N/A OH2344H

Locknut

N/A HM56T

Lockwasher

N/A MB56
End Cover2 N/A EC56

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 260 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 2530000

C0 Static Load Rating

N/A 4140000

Max Oil Speed

N/A 800

Max Grease Speed

N/A 710

Other Dimensions

Shaft Diameter d

N/A 200 mm

A

N/A 320 mm

A1

N/A 280 mm

A3

N/A 415 mm

C

N/A 16 mm

G

N/A M36

H

N/A 551 mm

H1

N/A 280 mm

H2

N/A 105 mm

J

N/A 670 mm

J1

N/A 160 mm

L

N/A 790 mm

N

N/A 42 mm

N1

N/A 50 mm

Key Dimensions

Alternate Part Name

N/A SNTD3156 - 22344K - TA56/200

Superseded Part

N/A SNT 3156 - 22344K - TA56/200
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.