Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
Unit of Measure

Types of Components

Housing

N/A SNTD 3168F

Bearing

N/A 22264K

Locating Rings (width x OD)

N/A SR580X20

Seal Type

N/A Labyrinth

Seal

N/A LO68/300
Adapter Sleeve1 N/A OH3164H

Locknut

N/A HM3164

Lockwasher

N/A MS3164
End Cover2 N/A EC68

Housing

Material 

N/A Ductile Iron

Housing Mass

N/A 432.5 Kg

Bolt Qty

N/A 4

Bearing

Cage Type

N/A YMB

C1 Dynamic Load Rating

N/A 3720000

C0 Static Load Rating

N/A 5000000

Max Oil Speed

N/A 900

Max Grease Speed

N/A 780

Other Dimensions

Shaft Diameter d

N/A 300 mm

A

N/A 400 mm

A1

N/A 360 mm

A2

N/A 382.5 mm

C

N/A 25 mm

G

N/A 36

H

N/A 675 mm

H1

N/A 340 mm

H2

N/A 120 mm

J

N/A 810 mm

J1

N/A 220 mm

L

N/A 950 mm

N

N/A 42 mm

N1

N/A 50 mm
  • 1 Purchase the Adapter Sleeve separately
  • 2 Two seals are required for a thru shaft application. One end cover can be used if application is not a thru shaft design. In this case, only one seal is required.