Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Unit of Measure

Key Dimensions

Description 

N/A SC750-CP-3/4-3/16X3/32KW

Type

N/A Rigid Coupling

Material

N/A Steel

Weight

N/A 0.80 lb

Style

N/A Rigid

Color

N/A Gray/Metallic

Bore Type

N/A Finished Bore

Coupling Type

N/A Rigid

UPC Number

N/A 14335

Dimensional Data

Bore Size 

N/A 3/4 in

Coupling

N/A SC750

Bolt Size (Dimension T)

N/A 5/16-18 x 5/16

Keyway Size 

N/A 3/16 x 3/32 in

Outside Diameter

N/A 1.500 in

Overall Length

N/A 2.000 in

Dimension SL

N/A 0.500 in12.70 mm

Cubic inches

N/A 4.50000 in³

Performance Data

Normal Temperature Range

N/A -40 to 1000 ºF

Nominal Torque

N/A Determined by Key Stock Material

Max. Speed

N/A 3600.00 rpm