Rigid Sleeve Couplings with Keyway - Inch (Imperial) Bores
Rigid Sleeve Couplings
- Lovejoy Rigid Sleeve couplings fit the standards of the industry. These couplings, the simplest type, provide a fixed union between two shafts which are precisely aligned. They are suitable for use in joining any two shafts when flexibility is not required, shaft alignment is maintained and proper bearing support is provided. Bore tolerances are -.000/+.002.
Part Number |
Description |
Bore Size |
Bolt Size (Dimension T) |
Keyway Size |
Outside Diameter |
Overall Length |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514414330 | Description N/A SC500-CP-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Bolt Size (Dimension T) N/A 1/4-20 x 3/16 | Keyway Size N/A 1/8 x 1/16 in | Outside Diameter N/A 1.000 in | Overall Length N/A 1.500 in | Dimension SL N/A 0.380 in9.65 mm |
| 68514414332 | Description N/A SC625-CP-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Bolt Size (Dimension T) N/A 5/16-18 x 1/4 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.250 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
| 68514414335 | Description N/A SC750-CP-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Bolt Size (Dimension T) N/A 5/16-18 x 5/16 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
| 68514414338 | Description N/A SC875-CP-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Bolt Size (Dimension T) N/A 5/16-18 x 5/16 | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 1.75 in | Overall Length N/A 2.000 in | Dimension SL N/A 0.500 in12.70 mm |
| 68514414343 | Description N/A SC1000-CP-1"-1/4X1/8KW | Bore Size N/A 1 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.000 in | Overall Length N/A 3.000 in | Dimension SL N/A 0.750 in19.05 mm |
| 68514414346 | Description N/A SC1125-CP-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.120 in | Overall Length N/A 3.000 in | Dimension SL N/A 0.750 in19.05 mm |
| 68514414349 | Description N/A SC1250-CP-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 1/4 x 1/8 in | Outside Diameter N/A 2.250 in | Overall Length N/A 4.00 in | Dimension SL N/A 1.000 in25.40 mm |
| 68514414352 | Description N/A SC1375-CP-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Bolt Size (Dimension T) N/A 3/8-16 x 3/8 | Keyway Size N/A 5/16 x 5/32 in | Outside Diameter N/A 2.500 in | Overall Length N/A 4.500 in | Dimension SL N/A 1.000 in25.40 mm |