The RunRight® Oscillation Mounts RSC R are a single rocker design used on eccentric oscillator drive systems for either supporting or suspending vibratory conveyors, screens, or feeder equipment. The outer housings and inner squares are manufactured out of steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC R Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted, and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.

Unit of Measure

Key Dimensions

Description 

N/A RSC-R-27-OSC MOUNT LH

Type

N/A RSC R

G Max

N/A 89.9 lb400 N

Dimension A

N/A 2.87 in73 mm

Dimension C

N/A 1.48 in38 mm

Dimension D

N/A 1.38 in35 mm

Dimension E

N/A 1.57 in40 mm

Dimension F

N/A 0.89 in23 mm

Dimension M

N/A M16-LH