The RunRight® Oscillation Mounts RSC R are a single rocker design used on eccentric oscillator drive systems for either supporting or suspending vibratory conveyors, screens, or feeder equipment. The outer housings and inner squares are manufactured out of steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC R Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted, and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

G Max

Dimension A

Dimension C

Dimension D

Dimension E

Dimension F

Dimension M

N/A RSC-R-15-OSC MOUNT RH N/A 22.5 lb100 N N/A 1.97 in50 mm N/A 1.14 in29 mm N/A 0.87 in22 mm N/A 1.10 in28 mm N/A 0.53 in14 mm N/A M10
N/A RSC-R-15-OSC MOUNT LH N/A 22.5 lb100 N N/A 1.97 in50 mm N/A 1.14 in29 mm N/A 0.87 in22 mm N/A 1.10 in28 mm N/A 0.53 in14 mm N/A M10-LH
N/A RSC-R-18-OSC MOUNT RH N/A 45 lb200 N N/A 2.44 in62 mm N/A 1.14 in29 mm N/A 0.98 in25 mm N/A 1.34 in34 mm N/A 0.63 in16 mm N/A M12
N/A RSC-R-18-OSC MOUNT LH N/A 45 lb200 N N/A 2.44 in62 mm N/A 1.14 in29 mm N/A 0.98 in25 mm N/A 1.34 in34 mm N/A 0.63 in16 mm N/A M12-LH
N/A RSC-R-27-OSC MOUNT RH N/A 89.9 lb400 N N/A 2.87 in73 mm N/A 1.48 in38 mm N/A 1.38 in35 mm N/A 1.57 in40 mm N/A 0.89 in23 mm N/A M16
N/A RSC-R-27-OSC MOUNT LH N/A 89.9 lb400 N N/A 2.87 in73 mm N/A 1.48 in38 mm N/A 1.38 in35 mm N/A 1.57 in40 mm N/A 0.89 in23 mm N/A M16-LH
N/A RSC-R-38-OSC MOUNT RH N/A 180 lb800 N N/A 3.74 in95 mm N/A 2.09 in53 mm N/A 1.97 in50 mm N/A 2.05 in52 mm N/A 1.18 in30 mm N/A M20
N/A RSC-R-38-OSC MOUNT LH N/A 180 lb800 N N/A 3.74 in95 mm N/A 2.09 in53 mm N/A 1.97 in50 mm N/A 2.05 in52 mm N/A 1.18 in30 mm N/A M20-LH
N/A RSC-R-50-OSC MOUNT RH N/A 562 lb2500 N N/A 5.71 in145 mm N/A 2.60 in66 mm N/A 2.36 in60 mm N/A 3.15 in80 mm N/A 1.54 in39 mm N/A M36
N/A RSC-R-50-OSC MOUNT LH N/A 562 lb2500 N N/A 5.71 in145 mm N/A 2.60 in66 mm N/A 2.36 in60 mm N/A 3.15 in80 mm N/A 1.54 in39 mm N/A M36-LH
N/A RSC-R-45-OSC MOUNT RH N/A 360 lb1600 N N/A 4.72 in120 mm N/A 2.64 in67 mm N/A 1.89 in48 mm N/A 2.60 in66 mm N/A 1.73 in44 mm N/A M24
N/A RSC-R-45-OSC MOUNT LH N/A 360 lb1600 N N/A 4.72 in120 mm N/A 2.64 in67 mm N/A 1.89 in48 mm N/A 2.60 in66 mm N/A 1.73 in44 mm N/A M24-LH
N/A RSC-R-60-OSC MOUNT RH N/A 1124 lb5000 N N/A 9.17 in233 mm N/A 3.11 in79 mm N/A 3.15 in80 mm N/A 5.04 in128 mm N/A 2.01 in51 mm N/A M42
N/A RSC-R-60-OSC MOUNT LH N/A 1124 lb5000 N N/A 9.17 in233 mm N/A 3.11 in79 mm N/A 3.15 in80 mm N/A 5.04 in128 mm N/A 2.01 in51 mm N/A M42-LH
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1