The RunRight® Oscillation Mounts RSC 50 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Unit of Measure

Key Dimensions

Description 

N/A RSC-50-OSC MOUNT

Type

N/A RSC

G Load Range

N/A 560 to 1350 lb2500 to 6000 N

Dimension A (Unloaded)

N/A 14.64 in372 mm

Dimension L

N/A 4.72 in120 mm

Dimension M

N/A 6.30 in160 mm