The RunRight® Oscillation Mounts RSC 50 are specifically designed to support or suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions and eliminates resulting safety concerns. All housings are cast iron and the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension L

Dimension M

N/A RSC-50-OSC MOUNT N/A 560 to 1350 lb2500 to 6000 N N/A 14.64 in372 mm N/A 4.72 in120 mm N/A 6.30 in160 mm
N/A RSC-50-2-OSC MOUNT N/A 940 to 2250 lb4180 to 10000 N N/A 14.49 in368 mm N/A 7.87 in200 mm N/A 9.65 in245 mm
N/A RSC-50-TWIN OSC MOUNT N/A 1120 to 2700 lb4980 to 12000 N N/A 14.64 in372 mm N/A 4.72 in120 mm N/A 11.81 in300 mm
N/A RSC-50-2-TWIN OSC MOUNT N/A 1890 to 4500 lb8400 to 20000 N N/A 14.49 in368 mm N/A 7.87 in200 mm N/A 18.5 in470 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1