Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Fluoro-Elastomer

Series

N/A 100000

Flanged Outside Diameter

N/A 4.331 in110.007 mm

Overall Width with Side Lip

N/A 16 in406.4 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.5 in63.5 mm

Outer Diameter

N/A 4.042 in102.667 mm

Overall Width

N/A 0.492 in12.497 mm

Housing Bore

N/A 4.035 in102.489 mm