Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1 - 25 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A N/A
N/A N/A N/A N/A N/A Viton N/A
N/A N/A N/A N/A N/A Nitrile N/A
N/A N/A N/A N/A N/A Viton N/A
N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.04 in1.016 mm N/A Nitrile N/A
N/A N/A 0.029 in0.737 mm N/A 0.109 in2.769 mm N/A 0.04 in1.016 mm N/A Nitrile N/A
N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.05 in1.27 mm N/A Nitrile N/A
N/A N/A 0.042 in1.067 mm N/A 0.142 in3.607 mm N/A 0.05 in1.27 mm N/A Nitrile N/A
N/A N/A 0.056 in1.422 mm N/A 0.176 in4.47 mm N/A 0.06 in1.524 mm N/A Nitrile N/A
N/A N/A 0.056 in1.422 mm N/A 0.176 in4.47 mm N/A 0.06 in1.524 mm N/A Nitrile N/A
N/A N/A 0.07 in1.78 mm N/A 0.21 in5.334 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.07 in1.78 mm N/A 0.21 in5.334 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.101 in2.565 mm N/A 0.241 in6.121 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.114 in2.896 mm N/A 0.254 in6.452 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
N/A N/A 0.118 in3 mm N/A 0.276 in7 mm N/A 0.079 in2 mm N/A Nitrile N/A
N/A N/A 0.118 in3 mm N/A 0.591 in15.000 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
N/A N/A 0.145 in3.683 mm N/A 0.285 in7.239 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
1 - 25 of 4148 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »