Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 87

Material

N/A Nitrile

Series

N/A 127500

Flanged Outside Diameter

N/A 3.978 in101.041 mm

Overall Width with Side Lip

N/A 1.063 in27 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.625 in66.675 mm

Outer Diameter

N/A 3.626 in92.1 mm

Overall Width

N/A 0.394 in10.008 mm

Housing Bore

N/A 3.62 in91.948 mm