Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 205

Material

N/A Felt

Series

N/A 205000

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.296 in58.318 mm

Outer Diameter

N/A 3.153 in80.086 mm

Overall Width

N/A 0.359 in9.119 mm

Housing Bore

N/A 3.148 in79.959 mm