Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 32

Material

N/A Polyacrylate

Series

N/A 220000

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 0.591 in15 mm

Outer Diameter

N/A 0.994 in25.25 mm

Overall Width

N/A 0.236 in6 mm

Housing Bore

N/A 0.984 in25 mm