Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 32

Material

N/A Nitrile

Series

N/A 220000

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.031 in77 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 2.205 in56 mm

Outer Diameter

N/A 2.846 in72.29 mm

Overall Width

N/A 0.453 in11.5 mm

Housing Bore

N/A 2.835 in72 mm