Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 35

Material

N/A Nitrile

Series

N/A 230000

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 4.921 in125 mm

Outer Diameter

N/A 5.917 in150.28 mm

Overall Width

N/A 0.472 in12 mm

Housing Bore

N/A 5.906 in150 mm