Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Material

N/A Nitrile

Standard Unit Pack

N/A 5.000

Inside Diameter

N/A 1.600 in40.640 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.6 in40.64 mm

Outer Diameter

N/A 2.02 in51.308 mm

Overall Width

N/A 0.21 in5.334 mm