Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 33

Material

N/A Silicone

Series

N/A 330000

Helix Type

N/A Clockwise-Spiral Lip Design

Flanged Outside Diameter

N/A 2.868 in72.847 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.875 in47.625 mm

Outer Diameter

N/A 2.628 in66.751 mm

Overall Width

N/A 0.375 in9.525 mm

Housing Bore

N/A 2.624 in66.65 mm