Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 33

Material

N/A Nitrile

Series

N/A 330000

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.937 in49.2 mm

Outer Diameter

N/A 2.69 in68.326 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 2.686 in68.224 mm