Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 57

Material

N/A Silicone

Series

N/A 3000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.441 in62.001 mm

Overall Width with Side Lip

N/A 0.577 in14.656 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.378 in35.001 mm

Outer Diameter

N/A 2.167 in55.042 mm

Overall Width

N/A 0.425 in10.795 mm

Housing Bore

N/A 2.162 in54.915 mm