Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 284

Material

N/A Nitrile

Series

N/A 3000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.913 in73.99 mm

Overall Width with Side Lip

N/A 0.381 in9.677 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.201 in55.905 mm

Outer Diameter

N/A 2.741 in69.621 mm

Overall Width

N/A 0.197 in5.004 mm

Housing Bore

N/A 2.735 in69.469 mm