Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 3000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.805 in71.247 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 1.654 in42 mm

Outer Diameter

N/A 2.525 in64.14 mm

Overall Width

N/A 0.394 in10 mm

Housing Bore

N/A 2.52 in64 mm