Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 11

Material

N/A Nitrile

Series

N/A 370000

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.765 in121.031 mm

Outer Diameter

N/A 6.325 in160.655 mm

Overall Width

N/A 1.078 in27.381 mm

Housing Bore

N/A 6.311 in160.299 mm