Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A PDW

Material

N/A PTFE

Series

N/A 30000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.125 in104.775 mm

Outer Diameter

N/A 5.005 in127.127 mm

Overall Width

N/A 1.037 in26.34 mm

Housing Bore

N/A 4.999 in126.975 mm