Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A FW-H

Material

N/A PTFE

Series

N/A 40000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.756 in70.002 mm

Outer Diameter

N/A 4.009 in101.829 mm

Overall Width

N/A 0.469 in11.913 mm

Housing Bore

N/A 4 in101.6 mm