Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Nitrile

Series

N/A 4000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.5 in63.5 mm

Outer Diameter

N/A 3.307 in83.998 mm

Overall Width

N/A 0.465 in11.811 mm

Housing Bore

N/A 3.303 in83.896 mm