Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 79

Material

N/A Polyacrylate

Series

N/A 4000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.05 in77.47 mm

Overall Width with Side Lip

N/A 1.46 in37.084 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.886 in47.904 mm

Outer Diameter

N/A 2.704 in68.682 mm

Overall Width

N/A 0.35 in8.89 mm

Housing Bore

N/A 2.699 in68.555 mm