Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 4S

Material

N/A Nitrile

Series

N/A 40000

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.821 in46.253 mm

Outer Diameter

N/A 2.627 in66.726 mm

Overall Width

N/A 0.25 in6.35 mm

Housing Bore

N/A 2.623 in66.624 mm