Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Material

N/A Felt

Series

N/A FELTWASHER

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 4.875 in123.825 mm

Outer Diameter

N/A 5.629 in142.977 mm

Overall Width

N/A 0.375 in9.525 mm

Housing Bore

N/A 5.625 in142.875 mm