Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 75

Material

N/A Nitrile

Series

N/A 710000

Redicoat

N/A Yes

Overall Width with Side Lip

N/A 0.531 in13.5 mm

Inch/Metric

N/A Metric

Other Dimensions

Shaft Size

N/A 2.244 in57 mm

Outer Diameter

N/A 3.121 in79.28 mm

Overall Width

N/A 0.354 in9 mm

Housing Bore

N/A 3.11 in79 mm