Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 272

Material

N/A Nitrile

Series

N/A 710000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.704 in94.082 mm

Overall Width with Side Lip

N/A 0.462 in11.735 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 2.7 in68.58 mm

Outer Diameter

N/A 3.504 in89.002 mm

Overall Width

N/A 0.31 in7.874 mm

Housing Bore

N/A 3.499 in88.875 mm