Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 710000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.525 in64.135 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.378 in35.001 mm

Outer Diameter

N/A 2.246 in57.048 mm

Overall Width

N/A 0.764 in19.406 mm

Housing Bore

N/A 2.24 in56.896 mm