Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 35

Material

N/A Nitrile

Series

N/A 710300

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.004 in25.502 mm

Outer Diameter

N/A 1.524 in38.71 mm

Overall Width

N/A 0.335 in8.509 mm

Housing Bore

N/A 1.516 in38.506 mm