Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 40

Material

N/A Nitrile

Series

N/A 710300

Overall Width with Side Lip

N/A 0.315 in8.001 mm

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 1.85 in46.99 mm

Outer Diameter

N/A 2.85 in72.39 mm

Overall Width

N/A 0.236 in5.994 mm

Housing Bore

N/A 2.843 in72.212 mm