Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Key Dimensions

Seal Type

N/A 44

Material

N/A Nitrile

Series

N/A 710300

Inch/Metric

N/A Inch

Other Dimensions

Shaft Size

N/A 0.669 in16.993 mm

Outer Diameter

N/A 0.823 in20.904 mm

Overall Width

N/A 0.122 in3.099 mm

Housing Bore

N/A 0.819 in20.803 mm